Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE013062R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE013062R1

General Information

  • Product ID:
    3BSE013062R1
  • ABB Type Designation:
    PU514
  • Catalog Description:
    PU514 Real-Time Accelerator (RTA)PCI
  • Long Description:
    PU514 Real-Time Accelerator (RTA) board for
    PCI bus (MOD systems).
    Including CS502V1 dual channel DCN comm. module and
    16Mbyte RAM. With two 15-pin female Dsub connectors.
    Installed in 5V PCI slot.

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Additional Information

  • Medium Description:
    Real-Time Accelerator (RTA)PCI
  • Product Type:
    Communication_Module
  • Technical Information:
    PU514 Real-Time Accelerator (RTA) board for
    PCI bus (MOD systems).
    Including CS502V1 dual channel DCN comm. module and
    16Mbyte RAM. With two 15-pin female Dsub connectors.
    Installed in 5V PCI slot.

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    324 mm
  • Product Net Height:
    22.5 mm
  • Product Net Width:
    126 mm
  • Product Net Weight:
    0.425 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links