Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE013220R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE013220R1

General Information

  • Product ID:
    3BSE013220R1
  • ABB Type Designation:
    PM810V2
  • Catalog Description:
    PM810V2 S800 Processor
  • Long Description:
    S800 Processor

Additional Information

  • Medium Description:
    S800 Processor
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    PM810V2 S800 Processor for
    AC 70 Processor Modules
    Exchange No. EXC3BSE013220R1

    See Spare battery 4943013-6

    and Fuse 1.6 A 3BSC770001R46

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    210 mm
  • Product Net Height:
    160 mm
  • Product Net Width:
    90 mm
  • Product Net Weight:
    0.6 kg

Classifications

  • Dangerous Goods UN Classification:
    Class 9: Miscellaneous Dangerous Substances and Articles, Including Environmentally Hazardous Substances
  • Dangerous Goods UN Number:
    UN3091-PI969

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    1
  • Battery Chemical Composition:
    Lithium
  • Battery Type:
    Portable
  • Battery Weight:
    9 g
  • SCIP:
    aeeed60b-ff8c-47ac-9b9c-3807b7ac9c1a Sweden (SE)

Where Used (as part of "kit")

Identifier Description Type
3BSE009895R2
Advant Controller 70 Kit
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links