Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE015000R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE015000R1

General Information

  • Product ID:
    3BSE015000R1
  • ABB Type Designation:
    IH511ZH
  • Catalog Description:
    IH511ZH Operator Keyboard, mechanical,

Additional Information

  • ABB Type Designation:
    IH511ZH
  • Core Credit:
    0.00
  • Country of Origin:
    United States (US)
    Sweden (SE)
  • Customs Tariff Number:
    84716060
  • Frame Size:
    Spare_Parts
  • Gross Volume:
    0 m³
  • Gross Weight:
    3.74 kg
  • Invoice Description:
    IH511ZH Operator Keyboard, mechanical,
  • Made To Order:
    No
  • Medium Description:
    Operator Keyboard, Mechanical
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    3740 g
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Unclassified
  • Product Net Weight:
    3.74 kg
  • Product Type:
    Unclassified
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    3BSE005875R1
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
    Malmö, Sweden
  • Technical Information:
    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    '- ABB Advant Master Process Control System)
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links