Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE016031R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE016031R1

General Information

  • Product ID:
    3BSE016031R1
  • ABB Type Designation:
    SD150AK01
  • Catalog Description:
    SD150AK01 Basic Power Supply and Switch
  • Long Description:
    Basic Power Supply and Switch Units
    Input: DC 48V (cable length 4.3m),
    Output: DC 24V, 20A. Incl.
    1 pc SX550 3BSE004257R1
    1 pc SD150 3BSC610028R1
    1 pc SX554 3BSE004258R1
    1 pc TK582V043 3BSE005949R1

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Additional Information

  • Medium Description:
    BASIC POWER SUPPLY AND SW
  • Product Type:
    Power_Supply
  • Technical Information:
    Basic Power Supply and Switch Units
    Input: DC 48V (cable length 4.3m),
    Output: DC 24V, 20A. Incl.
    1 pc SX550 3BSE004257R1

    1 pc SD150 3BSC610028R1

    1 pc SX554 3BSE004258R1

    1 pc TK582V043 3BSE005949R1

Ordering

  • HS Code:
    850440-- Electrical transformers, static converters (for example, rectifiers) and inductors.- Static converters
  • Customs Tariff Number:
    85044082

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    18 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0

Kit Contents

widgets-productinfo-other-info-label:

Return Indicator used in case of Preventive Maintenance, Warranty and Exchange orders only

Identifier Description Qty Unit Of Measure
3BSC610028R1
SD150 DC/DC Converter 1 piece
3BSC910044R1
Mounting Plate 24" 1 piece
3BSE004257R1
SX550 Power Switch and Distr. Unit-Class 1 piece
3BSE004258R1
SX554 Distribution Unit DC60V 30A 1 piece
3BSE005949R1
TK582V043 Cable Assembly 1 piece
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links