Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE016061R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE016061R1

General Information

  • Product ID:
    3BSE016061R1
  • ABB Type Designation:
    RM518
  • Catalog Description:
    RM518 Cabinet with hinged frame IP41
  • Long Description:
    RM518 Cabinet with hinged frame IP41 vent.

Additional Information

  • Medium Description:
    RM518 Cabinet with hinged frame IP41 vent.
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    RM518 Cabinet with hinged frame IP41 vent.
    WxDxH = 700x637x2225 mm

Ordering

  • HS Code:
    853710-- Boards, panels, consoles, desks, cabinets and other bases, equipped with two or more apparatus of heading 85.35 or 85.36, for electric control or the distribution of electricity, including those incorporating instruments or apparatus of Chapter 90, and numerical control apparatus, other than switching apparatus of heading 85.17.- For a voltage not exceeding 1,000 V
  • Customs Tariff Number:
    85371091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.01 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links