Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: PM860K01

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

PM860K01

General Information

  • Global Commercial Alias:
    PM860K01
  • Product ID:
    3BSE018100R1
  • ABB Type Designation:
    PM860K01
  • Catalog Description:
    Processor Unit Kit
  • Long Description:
    Package including: -PM860, CPU -TP830, Baseplate, width=115 mm -TB850, CEX-bus
    terminator -TB807, ModuleBus terminator -Battery for memory backup ( 4943013-6 )

Categories

Additional Information

  • Medium Description:
    PM860K01 Processor Unit
  • Product Type:
    Spare_Parts
  • Technical Information:
    PM860K01 Processor Unit Kit
    Package including:
    -PM860, CPU
    -TP830, Baseplate, width=115 mm
    -TB850, CEX-bus terminator
    -TB807, ModuleBus terminator
    -Battery for memory backup 4943013-6

    - 4 pos Power Plug 3BSC840088R4

    Exchange no EXC3BSE018100R1

Ordering

  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    20 cm
  • Product Net Height:
    14 cm
  • Product Net Width:
    16 cm
  • Product Net Weight:
    1.1 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    1
  • Battery Chemical Composition:
    Lithium
  • Battery Type:
    Portable
  • Battery Weight:
    9 g
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links