Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE018105R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Additional Information

  • Medium Description:
    PM861K01 Processor Unit
  • Product Type:
    Central_Unit
  • Technical Information:
    PM861K01 Processor Unit Kit
    Exchange No. EXC3BSE018105R1

    Package including:
    -PM861, CPU
    -TP830, Baseplate, width =115mm
    -TB850, CEX-bus terminator
    -TB807, Modulebus terminator
    -TB852, RCU-Link terminator
    -Battery for memory backup 4943013-6

    - 4pos Power Plug 3BSC840088R4

Ordering

  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    20.3 cm
  • Product Net Height:
    15.7 cm
  • Product Net Width:
    13.5 cm
  • Product Net Weight:
    1.14 kg

Classifications

  • Dangerous Goods UN Classification:
    Class 9: Miscellaneous Dangerous Substances and Articles, Including Environmentally Hazardous Substances
  • Dangerous Goods UN Number:
    UN3091-PI969

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links