Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE018150R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Additional Information

  • Medium Description:
    PM864K01 Processor Unit
  • Product Type:
    Central_Unit
  • Technical Information:
    PM864K01 Processor Unit Kit
    Package including:
    -PM864, CPU,-TP830, Baseplate, width =115mm
    -TB850, CEX-bus terminator -TB807, ModuleBus terminator
    -TB852, RCU-Link terminator -Battery for memory backup 4943013-6

    - 4 pos Power Plug 3BSC840088R4


    Note! This part is not RoHS 2 2011/65/EU compliant.
    This is a spare part for systems placed on the market before July 22,
    2017 and may only be ordered for repair, reuse, updating
    of functionalities or upgrading of capacity.
    For new installations, please order PM866AK01 instead.
    Replaced by PM864AK01, which require;
    - Control Software version 3.2/10 or later,
    ´no application changes needed.

Ordering

  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    112.5 mm
  • Product Net Height:
    108 mm
  • Product Net Width:
    99 mm
  • Product Net Weight:
    1.1 kg

Classifications

  • Dangerous Goods UN Classification:
    Class 9: Miscellaneous Dangerous Substances and Articles, Including Environmentally Hazardous Substances
  • Dangerous Goods UN Number:
    UN3091-PI969

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    1
  • Battery Chemical Composition:
    Lithium
  • Battery Type:
    Portable
  • Battery Weight:
    9 g
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links