Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE018173R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE018173R1

General Information

  • Product ID:
    3BSE018173R1
  • ABB Type Designation:
    SM811K01
  • Catalog Description:
    SM811K01 Safety CPU module
  • Long Description:
    High integrity, certified for SIL3. Requires configuration according to
    Safety Manual. Local organizations must comply with the Qualifications
    to secure successful sales of ABB safety systems, to order safety
    equipment.

    Collaborting safety CPU with the PM865. Connects to CEX bus after BC810
    CEX bus interconnection box. Including:
    - SM811, Safety Module
    - TP868, Baseplate
    - TK852V10, Syncronization link cable

    Note! This part is not RoHS 2 2011/65/EU compliant.
    This is a spare part for systems placed on the market before July 22,
    2017 and may only be ordered for repair, reuse, updating of
    functionalities or upgrading of capacity.
    For new installations, please order SM812K01 instead."

Additional Information

  • Medium Description:
    High integrity, certified for SIL3. Requires configuration according to
    Safety Manual. Local organizations must comply with the Qualifications
    to secure successful sales of ABB safety systems, to order safety
    equipment.

    Collaborting safety CPU with the PM865. Connects to CEX bus after BC810
    CEX bus interconnection box. Including:
    - SM811, Safety Module
    - TP868, Baseplate
    - TK852V10, Syncronization link cable

    Note! This part is not RoHS 2 2011/65/EU compliant.
    This is a spare part for systems placed on the market before July 22,
    2017 and may only be ordered for repair, reuse, updating of
    functionalities or upgrading of capacity.
    For new installations, please order SM812K01 instead."
  • Product Type:
    Central_Unit

Ordering

  • HS Code:
    853710-- Boards, panels, consoles, desks, cabinets and other bases, equipped with two or more apparatus of heading 85.35 or 85.36, for electric control or the distribution of electricity, including those incorporating instruments or apparatus of Chapter 90, and numerical control apparatus, other than switching apparatus of heading 85.17.- For a voltage not exceeding 1,000 V
  • Customs Tariff Number:
    85371091

Dimensions

  • Product Net Depth / Length:
    127.5 mm
  • Product Net Height:
    185 mm
  • Product Net Width:
    59 mm
  • Product Net Weight:
    0.6 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    f8e94e64-57db-4c21-8b39-3ca5932c608a Sweden (SE)
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links