Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE018283R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE018283R1

General Information

  • Product ID:
    3BSE018283R1
  • ABB Type Designation:
    CI522A
  • Catalog Description:
    CI522A AF100 interface
  • Long Description:
    CI522A AF100 Interface Module
    Interface to S800 I/O for
    redundant communications

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    '- ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE014070R1
AF 100 Communication set Kit
3BSE018448R1
CI522AK01 AF 100 Comm. Interface Kit
3BSE018449R1
CI522AK02 AF 100 Interface for Bus Kit
3BSE018450R1
CI522AK03 AF 100 Interface for Bus Kit
3BSE018451R1
CI522AK04 AF 100 Comm. Interface Kit
3BSE018452R1
CI522AK05 AF 100 Interface for Bus Kit
3BSE018453R1
CI522AK06 AF 100 Interface for Bus Kit
3BSE018457R1
CI522AK11 AF 100 Comm. Interface Kit
3BSE018458R1
CI522AK12 AF 100 Interface for Bus Kit
3BSE018459R1
CI522AK13 AF 100 Interface for Bus Kit
3BSE018460R1
CI522AK14 AF 100 Comm. Interface Kit
3BSE018461R1
CI522AK15 AF 100 Interface for Bus Kit
3BSE018462R1
CI522AK16 AF 100 Interface for Bus Kit
3BSE018464R1
CI522AK21 AF 100 Comm. Interface Kit
3BSE018465R1
CI522AK22 AF 100 Interface for Bus Kit
3BSE018466R1
CI522AK23 AF 100 Interface for Bus Kit
3BSE018467R1
CI522AK24 AF100 Comm. Interface Kit Kit
3BSE018468R1
CI522AK25 AF100 Interface for Bus kit Kit
3BSE018469R1
CI522AK26 AF 100 Interface for Bus Kit

Additional Information

  • Medium Description:
    AF100 Interface
  • Product Type:
    Communication_Module
  • Technical Information:
    CI522A AF100 Interface Module
    Interface to S800 I/O for
    redundant communications
    Exchange P/N:EXC3BSE018283R1

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    265 mm
  • Product Net Height:
    27 mm
  • Product Net Width:
    120 mm
  • Product Net Weight:
    0.2 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    91d693ab-f84a-4bd4-b01c-c2d1f60d1262 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links