Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE019298R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE019298R1

General Information

  • Product ID:
    3BSE019298R1
  • ABB Type Designation:
    DSRF 198
  • Catalog Description:
    DSRF 198 Equipment Frame
  • Long Description:
    DSRF 198 Equipment Frame
    with DSBB 174 bus back plane

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE019974R1
AC410B16 System Unit with Basic Software Kit
3BUR001860R1
AC410A14 System unit Gateway DCN-DCN Kit

Additional Information

  • Medium Description:
    Equipment Frame
  • Product Type:
    Central_Unit

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Depth / Length:
    387 mm
  • Product Net Height:
    247.5 mm
  • Product Net Width:
    306 mm
  • Product Net Weight:
    8 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links