Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE019916R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE019916R1

General Information

  • Product ID:
    3BSE019916R1
  • ABB Type Designation:
    DSAO 110K02
  • Catalog Description:
    DSAO 110K02 Analog Output 4 ch, 12 Bit,
  • Long Description:
    DSAO 110K02 Analog Output 4 ch, 12 Bit, Isolated
    0 to +/-10V,0 to +/-20mA
    Set incl.
    1 pc 57120001-AT DSAO 110
    1 pc 57120001-AH Connection Unit DSTA 160
    1 pc 3BSC950167R30 Cable DSTK 223L3
    1 pc 9ADA629-22 5C*M3x6

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
3BSC950167R30
DSTK 223L3 Cable Assembly Ribbon cable, 1 piece
57120001-AH
DSTA 160 Connection Unit f Analog Output 1 piece
57120001-AT
DSAO 110 Analog Output 4 Channels 1 piece
9ADA629-22
Torx pan head roll, screw M3x6 1 piece

Additional Information

  • Medium Description:
    Analog Output Kit
  • Product Type:
    I-O_Module
  • Technical Information:
    DSAO 110K02 Analog Output 4 ch, 12 Bit, Isolated
    0 to +/-10V,0 to +/-20mA
    Set incl.
    1 pc 57120001-AT
    DSAO 110
    1 pc 57120001-AH
    Connection Unit DSTA 160
    1 pc 3BSC950167R30
    Cable DSTK 223L3
    1 pc 9ADA629-22
    5C*M3x6

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.938 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links