Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE019917R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE019917R1

General Information

  • Product ID:
    3BSE019917R1
  • ABB Type Designation:
    DSAO 120K06
  • Catalog Description:
    DSAO 120K06 Analog Output Kit
  • Long Description:
    DSAO 120K06 Analog Output Kit
    Including
    1 pc 3BSE018293R1 DSAO 120A
    1 pc 57120001-FC DSTA 170
    1 pc 3BSC950167R30 DSTK 223L3
    2 pcs 21212411-220 Screw M3x6
    1 pc 3BSE048791R1 DSTK 169

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
3BSC950167R30
DSTK 223L3 Cable Assembly Ribbon cable, 1 piece
3BSE018293R1
DSAO 120A Analog Output Board 8 Channels 1 piece
3BSE048791R1
DSTK 169 Cable Adapter 1 piece
57120001-FC
DSTA 170 Connection Unit 1 piece
9ADA629-22
Torx pan head roll, screw M3x6 2 piece

Additional Information

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.875 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links