Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE019919R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE019919R1

General Information

  • Product ID:
    3BSE019919R1
  • ABB Type Designation:
    DSAX 110K13
  • Catalog Description:
    DSAX 110K13 Analog In/Out each 8 ch/12
  • Long Description:
    Analog In/Out Set

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Additional Information

  • Medium Description:
    DSAX 110K13 Analog In/Out each 8 ch/12 Bit
  • Product Type:
    I-O_Module
  • Technical Information:
    Analog In/Out Set

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    1 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Number of Batteries:
    0

Kit Contents

widgets-productinfo-other-info-label:

Return Indicator used in case of Preventive Maintenance, Warranty and Exchange orders only

Identifier Description Qty Unit Of Measure
3BSC950167R30
DSTK 223L3 Cable Assembly Ribbon cable, 1 piece
3BSE018291R1
DSAX 110A Analog Input/Output board 8/8 1 piece
3BSE018316R1
DSTA 001B Connection Unit for Analog 1 piece
3BSE020424R1
Assembly Kit to Subrack 1 piece
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links