Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE019935R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE019935R1

General Information

  • Product ID:
    3BSE019935R1
  • ABB Type Designation:
    DSDC 111K02
  • Catalog Description:
    DSDC 111K02 Conn.of Tyristor Con Set
  • Long Description:
    DSDC 111K02 Set Conn. of Tyristor Converter
    for 1 analog controlled converter.
    Relevant only with program module QC07-LIB41.
    Log / Set incl.
    1 pc 57310001-PD DSDC 111
    1 pc 57160001-EU DSTX 110
    1 pc 3BSC950169R30 DSTK 224L3
    1 pc 21212411-220 M3 x 6 mm

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
3BSC950169R30
DSTK 224L3 Cable Assembly Ribbon Cable, 1 piece
57160001-EU
DSTX 110 Connect. Unit f. Dig. Speed 1 piece
57310001-PD
DSDC 111 Motor Drive Controller 1 piece
9ADA629-22
Torx pan head roll, screw M3x6 1 piece

Additional Information

  • Medium Description:
    Conn.of Tyristor Con Set
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    DSDC 111K02 Set Conn. of Tyristor Converter
    for 1 analog controlled converter.
    Relevant only with program module QC07-LIB41.
    Log / Set incl.
    1 pc 57310001-PD
    DSDC 111
    1 pc 57160001-EU
    DSTX 110
    1 pc 3BSC950169R30 DSTK 224L3
    1 pc 21212411-220
    M3 x 6 mm

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.98 kg

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links