Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE019936R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE019936R1

General Information

  • Product ID:
    3BSE019936R1
  • ABB Type Designation:
    DSAI 133K09
  • Catalog Description:
    DSAI 133K09 Analog Input Set
  • Long Description:
    DSAI 133K09 Analog Input 32 ch 12 Bit single ended
    0 to + 10V, 0 to + 20mA, shunt, 250 Ohm 0.05%
    Log / Set incl.
    1 pc 3BSE018290R1 DSAI 133A
    2 pcs 3BSE018317R1 DSTA 002B
    1 pc 3BSC950177R50 DSTK 231L5
    1 pc 21212411-220 M3 x 6 mm

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
3BSC950177R50
DSTK 231L5 Cable Assembly Connection 1 piece
3BSE018290R1
DSAI 133A Analog Input Board 32 Channels 1 piece
3BSE018317R1
DSTA 002B Connection Unit for Analog 2 piece
9ADA629-22
Torx pan head roll, screw M3x6 1 piece

Additional Information

  • Medium Description:
    Analog Input Set
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    DSAI 133K09 Analog Input 32 ch 12 Bit single ended
    0 to + 10V, 0 to + 20mA, shunt, 250 Ohm 0.05%
    Log / Set incl.
    1 pc 3BSE018290R1
    DSAI 133A
    2 pcs 3BSE018317R1
    DSTA 002B
    1 pc 3BSC950177R50 DSTK 231L5
    1 pc 21212411-220
    M3 x 6 mm

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    1.573 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links