Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE019942R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE019942R1

General Information

  • Product ID:
    3BSE019942R1
  • ABB Type Designation:
    DSAI 130K14
  • Catalog Description:
    DSAI 130K14 Analog Input Set
  • Long Description:
    DSAI 130K14 Analog Input 16 ch,12 Bit, 0,1%.
    Cable length 10 m.
    Set incl.
    1 pc 3BSE018292R1 DSAI 130A
    1 pc 3BSC950170R100 DSTK 225SL10
    1 pc 21212411-220 M3 x 6 mm

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
3BSC950170R100
DSTK 225SL10 Cable Assembly Round/Ribb. 1 piece
3BSE018292R1
DSAI 130A Analog Input Board 16 Cannels 1 piece
9ADA629-22
Torx pan head roll, screw M3x6 1 piece

Additional Information

  • Medium Description:
    Analog Input Set
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    DSAI 130K14 Analog Input 16 ch,12 Bit, 0,1%.
    Cable length 10 m.
    Set incl.
    1 pc 3BSE018292R1
    DSAI 130A
    1 pc 3BSC950170R100
    DSTK 225SL10
    1 pc 21212411-220
    M3 x 6 mm

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.803 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links