Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE020193R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE020193R1

General Information

  • Product ID:
    3BSE020193R1
  • ABB Type Designation:
    for 401-800 I/O signals
  • Catalog Description:
    AdvaControl Incremental Licence for
  • Long Description:
    AdvaControl Incremental Licence
    for 401-800 I/O signals
    Upgrade QC01-BAS11*8.0 or *9.0
    to *11.0/latest rev. for 401-800 I/O signals

Additional Information

  • ABB Product Family:
    Advant
  • ABB Type Designation:
    for 401-800 I/O signals
  • CN8:
    49111090
  • Core Credit:
    0.00
  • Country of Origin:
    Sweden (SE)
    United States (US)
  • Customs Tariff Number:
    49111090
  • Frame Size:
    Undefined
  • Gross Volume:
    0 m³
  • Gross Weight:
    0.01 kg
  • HS Code:
    491110-- Other printed matter, including printed pictures and photographs.- Trade advertising material, commercial catalogues and the like
  • Invoice Description:
    AdvaControl Incremental Licence for
  • Made To Order:
    No
  • Medium Description:
    ADVACONTROL INCREMENTAL L
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    0.01 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Unclassified
  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Weight:
    0.01 kg
  • Product Net Width:
    0 mm
  • Product Type:
    Unclassified
  • Quote Only:
    No
  • RoHS Status:
    No declaration needed
  • Selling Unit of Measure:
    piece
  • Short Description:
    -
  • Stocked At (Warehouses):
    Västerås, Sweden
    Wickliffe, Ohio, United States
    Västerås, Sweden
  • Technical Information:
    AdvaControl Incremental Licence
    for 401-800 I/O signals
    Upgrade QC01-BAS11*8.0 or *9.0
    to *11.0/latest rev. for 401-800 I/O signals
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links