Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE020195R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE020195R1

General Information

  • Product ID:
    3BSE020195R1
  • ABB Type Designation:
    AdvaControl
  • Catalog Description:
    AC450 Basic SW Lic -208 I/O Upgr 1.0-1.1
  • Long Description:
    AdvaControl Basic Functions Licence for up to 208 I/O signals. For software upgrade of QC02-BAS21*7.0 to QC07-BAS41*4.0/latest rev. for up to 208 I/O signals. QC07-BOB41 is delivered with this item. For upgrade of AC 450 *1.0 or *1.1 with latest software for PM511V.

Additional Information

  • Medium Description:
    AdvaControl Basic Functions Licence for up to 208 I/O signals. For software upgrade of QC02-BAS21*7.0 to QC07-BAS41*4.0/latest rev. for up to 208 I/O signals. QC07-BOB41 is delivered with this item. For upgrade of AC 450 *1.0 or *1.1 with latest software for PM511V.
  • Product Type:
    Software_Media
  • Technical Information:
    Including AdvaControl Basic Functions Licence for up to 208 I/O signals and Media

Ordering

  • HS Code:
    852351-- Discs, tapes, solid-state non-volatile storage devices, ìsmart cardsî and other media for the recording of sound or of other phenomena, whether or not recorded, including matrices and masters for the production of discs, but excluding products of Chapter 37.- Semiconductor media :-- Solid-state non-volatile storage devices
  • Customs Tariff Number:
    85235190

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.001 kg

Environmental

  • RoHS Status:
    No declaration needed
  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links