Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE020520R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE020520R1

General Information

  • Product ID:
    3BSE020520R1
  • ABB Type Designation:
    CI810B
  • Catalog Description:
    CI810B AF 100 Fieldbus Comm. Interface
  • Long Description:
    CI810B AF100 Fieldbus Communication Interface
    2*AF100 Twisted Pair Modems.
    Including:
    1 pce Power Supply Connector 3BSC840098R1
    1 pce TB807 Modulebus Terminator 3BSE008538R1
    2 pcs Terminal Blocks 3BSC840098R1
    The basic system software version 1.5 loaded.
    AF100 Connector 3BSC840105R1
    Exchange No. EXC3BSE020520R1

Categories

Additional Information

  • Medium Description:
    CI810B AF100 Field Comm. Interface
  • Product Type:
    Communication_Module
  • Technical Information:
    CI810B AF100 Fieldbus Communication Interface
    2*AF100 Twisted Pair Modems.
    Including:
    1 pce Power Supply Connector 3BSC840098R1

    1 pce TB807 Modulebus Terminator 3BSE008538R1

    2 pcs Terminal Blocks 3BSC840098R1

    The basic system software version 1.5 loaded.
    AF100 Connector 3BSC840105R1
    Exchange No. EXC3BSE020520R1

Ordering

  • HS Code:
    851762-- Telephone sets, including telephones for cellular networks or for other wireless networks; other apparatus for the transmission or reception of voice, images or other data, including apparatus for communication in a wired or wireless network (such as a local or wide area network), other than transmission or reception apparatus of heading 84.43, 85.25, 85.27 or 85.28.- Other apparatus for transmission or reception of voice, images or other data, including apparatus for communication in a wired or wireless network (such as a local or wide area network) :-- Machines for the reception, conversion and transmission or regeneration of voice, images or other data, including switching and routing apparatus
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    87 mm
  • Product Net Height:
    250 mm
  • Product Net Width:
    158 mm
  • Product Net Weight:
    0.5 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    4271ecef-0701-4ab6-b1c7-1626e1654ab7 Estonia (EE)
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links