Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE020772R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE020772R1

General Information

  • Product ID:
    3BSE020772R1
  • ABB Type Designation:
    SW*1.5/x
  • Catalog Description:
    Basic System Software CI810A SW *1.5
  • Long Description:
    Basic System Software CI810A SW *1.5/x
    x / Please specify software revision.

Additional Information

  • ABB Product Family:
    Advant
  • ABB Type Designation:
    SW*1.5/x
  • CN8:
    85234925
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    85234925
  • Frame Size:
    CtrlB
  • Gross Volume:
    0 m³
  • Gross Weight:
    0.01 kg
  • HS Code:
    852349-- Discs, tapes, solid-state non-volatile storage devices, ìsmart cardsî and other media for the recording of sound or of other phenomena, whether or not recorded, including matrices and masters for the production of discs, but excluding products of Chapter 37.- Optical media :-- Other
  • Invoice Description:
    Basic System Software CI810A SW *1.5
  • Made To Order:
    No
  • Medium Description:
    Will be loaded in to CI810
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    10 g
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Unclassified
  • Product Net Depth / Length:
    100 mm
  • Product Net Height:
    30 mm
  • Product Net Weight:
    0.01 kg
  • Product Net Width:
    200 mm
  • Product Type:
    Unclassified
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Västerås, Sweden
  • Technical Information:
    Basic System Software CI810A SW *1.5/x
    x / Please specify software revision.
  • Temperature Class Default:
    --
  • Two Speed Motor:
    No
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links