Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE020850R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE020850R1

General Information

  • Product ID:
    3BSE020850R1
  • ABB Type Designation:
    TU842
  • Catalog Description:
    TU842 Redundant MTU, 50V
  • Long Description:
    Used with redundant I/O.
    Horizontal DIN rail mounting.

Categories

Additional Information

  • Medium Description:
    Used with redundant I/O.
    Horizontal DIN rail mounting.
  • Product Type:
    Module_Termination_Unit

Ordering

  • HS Code:
    853690-- Electrical apparatus for switching or protecting electrical circuits, or for making connections to or in electrical circuits (for example, switches, relays, fuses, surge suppressors, plugs, sockets, lamp-holders and other connectors, junction boxes), for a voltage not exceeding 1,000 volts; connectors for optical fibres, optical fibre bundles or cables.- Other apparatus
  • Customs Tariff Number:
    85369095

Dimensions

  • Product Net Depth / Length:
    64 mm
  • Product Net Height:
    186.5 mm
  • Product Net Width:
    124 mm
  • Product Net Weight:
    0.66 kg

Technical

  • Number of Input Channels:
    N/A
  • Number of Output Channels:
    N/A

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    6e497be1-8034-402b-82c2-1fd5e0e93ba5 Bulgaria (BG)
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links