Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE021341R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE021341R1

General Information

  • Product ID:
    3BSE021341R1
  • ABB Type Designation:
    PXUB 201 KIT
  • Catalog Description:
    Isolation Amplifier

Additional Information

  • ABB Type Designation:
    PXUB 201 KIT
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    85389091
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0.26 kg
  • Invoice Description:
    Isolation Amplifier
  • Made To Order:
    No
  • Medium Description:
    Isolation Amplifier
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    260 g
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Unclassified
  • Product Net Weight:
    0.26 kg
  • Product Type:
    Unclassified
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • Technical Information:
    PXUB 201 Isolation Amplifier with mounting bar,
    supply 24 VDC (600 V) for 1 channel,
    0 to +/-10V, 0 (4) - 20mA,
  • UNSPSC:
    39120000
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links