Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE021439R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE021439R1

General Information

  • Product ID:
    3BSE021439R1
  • ABB Type Designation:
    TB846
  • Catalog Description:
    TB846 Dual Modulebus inlet
  • Long Description:
    Modulebus extension cable adaptor two D-sub, male.
    Two TK801 cables for redundancy.

Categories

Additional Information

  • Medium Description:
    Modulebus extension cable adaptor two D-sub, male.
    Two TK801 cables for redundancy.
  • Product Type:
    Module_Termination_Unit

Ordering

  • HS Code:
    853690-- Electrical apparatus for switching or protecting electrical circuits, or for making connections to or in electrical circuits (for example, switches, relays, fuses, surge suppressors, plugs, sockets, lamp-holders and other connectors, junction boxes), for a voltage not exceeding 1,000 volts; connectors for optical fibres, optical fibre bundles or cables.- Other apparatus
  • Customs Tariff Number:
    85369095

Dimensions

  • Product Net Depth / Length:
    31.5 mm
  • Product Net Height:
    186 mm
  • Product Net Width:
    43 mm
  • Product Net Weight:
    0.18 kg

Technical

  • Number of Input Channels:
    N/A
  • Number of Output Channels:
    N/A

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    522cb6e9-8a35-4274-aae6-ec3e026b3d0a Sweden (SE)
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links