Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE022262R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE022262R1

General Information

  • Product ID:
    3BSE022262R1
  • ABB Type Designation:
    -
  • Catalog Description:
    Mains Breaker Kit for DIN Rail 115/230V
  • Long Description:
    115/230V a.c. with input terminals, breaker and 3 fused (6.3A).
    Double output terminals.

Categories

Additional Information

  • Medium Description:
    115/230V a.c. with input terminals, breaker and 3 fused (6.3A).
    Double output terminals.
  • Product Type:
    Power_Supply

Ordering

  • HS Code:
    853620-- Electrical apparatus for switching or protecting electrical circuits, or for making connections to or in electrical circuits (for example, switches, relays, fuses, surge suppressors, plugs, sockets, lamp-holders and other connectors, junction boxes), for a voltage not exceeding 1,000 volts; connectors for optical fibres, optical fibre bundles or cables.- Automatic circuit breakers
  • Customs Tariff Number:
    85362010

Dimensions

  • Product Net Depth / Length:
    100 mm
  • Product Net Height:
    120 mm
  • Product Net Width:
    80 mm
  • Product Net Weight:
    0.01 kg

Environmental

  • RoHS Status:
    No declaration needed
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links