Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE024388R3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Additional Information

  • ABB Type Designation:
    PFXA 401F
  • Country of Origin:
    United States (US)
    Sweden (SE)
  • Customs Tariff Number:
    85389091
  • Dangerous Goods UN Classification:
    Class 9: Miscellaneous Dangerous Substances and Articles, Including Environmentally Hazardous Substances
  • Dangerous Goods UN Number:
    UN3091-PI970
  • Frame Size:
    Spare_Parts
  • Gross Volume:
    8 dm³
  • Gross Weight:
    5 kg
  • Invoice Description:
    PFXA 401F Control unit
  • Made To Order:
    No
  • Medium Description:
    Control Unit
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    5 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Unclassified
  • Product Net Weight:
    5 kg
  • Product Type:
    Unclassified
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • Technical Information:
    Control Unit, 2 Analog Inputs, Profibus.
    Angle Compensation
    For Load Cell PFBL 101/141.
    For max 2 x 400
    kN
    For Load Cell QGPR 102/104 max. 2 MN.
    for 2 edge sensors PMSG 123 / 125
    See spare fuse 2 A 3BSC770001R17

    and backup battery 3BSC790006R1

    Power 4 pos screw terminal 2664197-4

    3 pos screw terminal 2664177-3
    4 pos screw terminal 2664177-4

    2 pos screw terminal 2664177-2
  • UNSPSC:
    39120000
  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links