Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE026196R31

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE026196R31

General Information

  • Product ID:
    3BSE026196R31
  • ABB Type Designation:
    SL3.1
  • Catalog Description:
    SL3.1 SattLine Software Media
  • Long Description:
    SattLine 3.1 Software Media. Each function is unlocked with separate license key.

Additional Information

  • Medium Description:
    SattLine 3.1 Software Media. Each function is unlocked with separate license key.
  • Product Type:
    Software_Media

Ordering

  • HS Code:
    852349-- Discs, tapes, solid-state non-volatile storage devices, ìsmart cardsî and other media for the recording of sound or of other phenomena, whether or not recorded, including matrices and masters for the production of discs, but excluding products of Chapter 37.- Optical media :-- Other
  • Customs Tariff Number:
    85234920

Dimensions

  • Product Net Depth / Length:
    135 mm
  • Product Net Height:
    14 mm
  • Product Net Width:
    192 mm
  • Product Net Weight:
    0.2 kg

Environmental

  • RoHS Status:
    No declaration needed
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links