Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE026199R30

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE026199R30

General Information

  • Product ID:
    3BSE026199R30
  • ABB Type Designation:
    -
  • Catalog Description:
    SLProgStLic3.0 Programming Stat. License

Additional Information

  • ABB Product Family:
    Sattline Software
  • ABB Type Designation:
    -
  • Country of Origin:
    United States (US)
    Sweden (SE)
  • Customs Tariff Number:
    49019900
  • Frame Size:
    Undefined
  • Gross Volume:
    0 m³
  • Gross Weight:
    0.1 kg
  • Invoice Description:
    SLProgStLic3.0 Programming Stat. License
  • Made To Order:
    No
  • Medium Description:
    SattLine Programming station license, PC/Windows, version 3.0. No size
    or I/O limits, max 8h in run mode. Programming only.
    Note! license only, CD-ROM not included.
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    0.1 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Licenses
  • Product Net Weight:
    0.1 kg
  • Product Type:
    Licenses
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
    Malmö, Sweden
  • Technical Information:
    Stock does not exist as this material is assembled when ordered.
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links