Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE046966R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE046966R1

General Information

  • Product ID:
    3BSE046966R1
  • ABB Type Designation:
    TU839
  • Catalog Description:
    TU839 Extended MTU, 250V
  • Long Description:
    Extended Module Termination Unit, 2x8 signal terminals 2x4 fused sensor power.

Categories

Additional Information

  • Medium Description:
    Extended Module Termination Unit, 2x8 signal terminals 2x4 fused sensor power.
  • Product Type:
    Module_Termination_Unit

Ordering

  • HS Code:
    853690-- Electrical apparatus for switching or protecting electrical circuits, or for making connections to or in electrical circuits (for example, switches, relays, fuses, surge suppressors, plugs, sockets, lamp-holders and other connectors, junction boxes), for a voltage not exceeding 1,000 volts; connectors for optical fibres, optical fibre bundles or cables.- Other apparatus
  • Customs Tariff Number:
    85369095

Dimensions

  • Product Net Depth / Length:
    64 mm
  • Product Net Height:
    120.5 mm
  • Product Net Width:
    110 mm
  • Product Net Weight:
    0.33 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    No SVHC present Bulgaria (BG)
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links