Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE052604R2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE052604R2

General Information

  • Product ID:
    3BSE052604R2
  • ABB Type Designation:
    AI815-eA
  • Catalog Description:
    AI815-eA Analog Input HART 8 ch

Additional Information

  • Medium Description:
    AI815-eA Analog Input 1x8 ch with HART
  • Product Type:
    I-O_Module
  • Technical Information:
    0(4)..20mA, 0(1)..5V, 12bit, single ended, 0.1%, Rated isol. 50V. Current limited transmitter power distribution.|
    |Use Module Termination Unit TU810, TU812, TU814, TU818, TU830, TU833, TU835, TU838.

Ordering

  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Weight:
    0.325 kg

Technical

  • Channel Type:
    AI
  • Number of Input Channels:
    8
  • Number of Output Channels:
    0

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links