Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE053241R2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE053241R2

General Information

  • Product ID:
    3BSE053241R2
  • ABB Type Designation:
    PM891K01-eA
  • Catalog Description:
    PM891K01-eA Processor Unit

Additional Information

  • Medium Description:
    PM891K01-eA Processor Unit
  • Product Type:
    Central_Unit
  • Technical Information:
    Package including: |
    -PM891-eA CPU Module|
    -TB850, CEX-bus terminator|
    -TB853, RCU Control Link Terminator

Ordering

  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    280 mm
  • Product Net Height:
    105 mm
  • Product Net Width:
    245 mm
  • Product Net Weight:
    2.1 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links