Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE064561R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE064561R1

General Information

  • Product ID:
    3BSE064561R1
  • ABB Type Designation:
    *PFEA11x
  • Catalog Description:
    PM Capacitor kit for PFEA 11x

Additional Information

  • ABB Type Designation:
    *PFEA11x
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    85389091
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0.1 kg
  • Invoice Description:
    PM Capacitor kit for PFEA 11x
  • Made To Order:
    No
  • Medium Description:
    PM Capacitor kit for PFEA 11x
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    0.1 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Control System Accessory
  • Product Net Weight:
    0.1 kg
  • Product Type:
    Control_System_Accessory
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • Technical Information:
    Preventive Maintenance Capacitor Kit for
    Unit PFEA 111 , PFEA 112 and PFEA 113
    Kit include:
    4 pce 100 uF 50V
    5 pce 56 uF 10V
    4 pce 470 uF 35V
    5 pce 10 uF 25V
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links