Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE064572R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE064572R1

General Information

  • Product ID:
    3BSE064572R1
  • ABB Type Designation:
    AC 100 OPC Server
  • Catalog Description:
    AC 100 OPC Server, up to 1000 tags, 800x
  • Long Description:
    AC 100 OPC Server, up to 1000 tags, 800xA 5.1

Additional Information

  • Medium Description:
    AC 100 OPC Server, up to 1000 tags, 800xA 5.1
  • Product Type:
    Licenses
  • Technical Information:
    AC 100 OPC Server, up to 1000 tags, 800x 5.1

    Single (non redundant) OPC Server Base licenses

    No physical delivery.
    License available at Software Factory.

Ordering

  • HS Code:
    852349-- Discs, tapes, solid-state non-volatile storage devices, ìsmart cardsî and other media for the recording of sound or of other phenomena, whether or not recorded, including matrices and masters for the production of discs, but excluding products of Chapter 37.- Optical media :-- Other
  • Customs Tariff Number:
    85234925

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.001 kg

Environmental

  • RoHS Status:
    No declaration needed
  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links