Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: EXC3BSE069449R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

EXC3BSE069449R1

General Information

  • Global Commercial Alias:
    EXC3BSE069449R1
  • Product ID:
    3BSE069449E1
  • ABB Type Designation:
    CI854BK01 Exchange
  • Alternative Product Reference:
    EXC3BSE069449R1
  • Catalog Description:
    CI854BK01 PROFIBUS-DP/V1 interface EXC

Additional Information

  • ABB Type Designation:
    CI854BK01 Exchange
  • Alternative Product Reference:
    EXC3BSE069449R1
  • Country of Origin:
    Sweden (SE)
    Poland (PL)
    Singapore (SG)
  • Customs Tariff Number:
    8517620000
  • Frame Size:
    Undefined
  • Global Commercial Alias:
    EXC3BSE069449R1
  • Gross Volume:
    0 m³
  • Gross Weight:
    0.7 kg
  • Invoice Description:
    CI854BK01 PROFIBUS-DP/V1 interface EXC
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    0.7 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    Exchange
  • Product Name:
    Communication Module
  • Product Net Weight:
    0.7 kg
  • Product Type:
    Communication_Module
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
    Västerås, Sweden
  • Technical Information:
    Exchange of CI854BK01 Profibus Communication Interface
    Package including:
    '- CI854B Communication Interface
    '- TP854 Baseplate

    Note! The replaced part CI854A+TP854 with RMA to be returned
    according to T&C otherwise an extra charge will be required.

    Only compatible with 800xA 6.0.3.2,
    Compact Control Builder 6.0.0-2 and onwards.
    Please see Product Update for more information.
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links