Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: EXC3BSE074055R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

EXC3BSE074055R1

General Information

  • Global Commercial Alias:
    EXC3BSE074055R1
  • Product ID:
    3BSE074055E1
  • ABB Type Designation:
    AOS880 Exchange
  • Catalog Description:
    AOS880 Analog Output 4 to 20 mA HI EXC

Additional Information

  • ABB Type Designation:
    AOS880 Exchange
  • Country of Origin:
    United States (US)
    Sweden (SE)
    Singapore (SG)
  • Customs Tariff Number:
    8538909999
  • Frame Size:
    Undefined
  • Global Commercial Alias:
    EXC3BSE074055R1
  • Gross Volume:
    80.159 cm³
  • Gross Weight:
    0.073 kg
  • Invoice Description:
    AOS880 Analog Output 4 to 20 mA HI EXC
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    105 mm
  • Package Level 1 Gross Weight:
    0.073 kg
  • Package Level 1 Height:
    9.8 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    77.9 mm
  • Part Type:
    Exchange
  • Product Name:
    I-O Module
  • Product Net Depth / Length:
    105 mm
  • Product Net Height:
    9.8 mm
  • Product Net Weight:
    0.073 kg
  • Product Net Width:
    77.9 mm
  • Product Type:
    I-O_Module
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
    Västerås, Sweden
  • Technical Information:
    AOS880 Analog Output Signal Conditioning Module
    High Integrity for 2-wire devices.
    16 bit. HART communication. Certified for SIL3.

    Note! The replaced part with RMA to be returned
    according to T&C otherwise an extra charge will be required.
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links