Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE074057E1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE074057E1

General Information

  • Product ID:
    3BSE074057E1
  • ABB Type Designation:
    DIS880 Exchange
  • Catalog Description:
    DIS880 Digital Input 24V HI EXC

Additional Information

  • ABB Type Designation:
    DIS880 Exchange
  • Country of Origin:
    United States (US)
    Sweden (SE)
    Singapore (SG)
  • Customs Tariff Number:
    8538909999
  • Frame Size:
    Undefined
  • Gross Volume:
    80.159 cm³
  • Gross Weight:
    0.073 kg
  • Invoice Description:
    DIS880 Digital Input 24V HI EXC
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    105 mm
  • Package Level 1 Gross Weight:
    0.073 kg
  • Package Level 1 Height:
    9.8 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    77.9 mm
  • Part Type:
    Exchange
  • Product Name:
    I-O Module
  • Product Net Depth / Length:
    105 mm
  • Product Net Height:
    9.8 mm
  • Product Net Weight:
    0.073 kg
  • Product Net Width:
    77.9 mm
  • Product Type:
    I-O_Module
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
    Västerås, Sweden
  • Technical Information:
    DIS880 Digital Input 24V Signal Conditioning Module
    High Integrity for 2/3/4- wire devices.
    Sequence of Events (SOE) enabled. Certified for SIL3.

    Note! The replaced part with RMA to be returned
    according to T&C otherwise an extra charge will be required.
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links