Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE074059R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE074059R1

General Information

  • Product ID:
    3BSE074059R1
  • ABB Type Designation:
    DOS880
  • Catalog Description:
    DOS880 Digital Output 24V 0.6A HI
  • Long Description:
    DOS880 a Digital Output 24 V / 0.6 A Signal Conditioning Module for High Integrity. Certified for SIL3.

Additional Information

  • Medium Description:
    Digital Output 24V 0.6A Signal Conditioning Module High Integrity.
    Certified for SIL3.
  • Product Type:
    I-O_Module
  • Technical Information:
    Exchange see 3BSE074059E1

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Depth / Length:
    105 mm
  • Product Net Height:
    9.8 mm
  • Product Net Width:
    77.9 mm
  • Product Net Weight:
    0.073 kg

Technical

  • Channel Type:
    DI
  • Number of Output Channels:
    1

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    fc6c5439-91db-4a78-8c45-39eec4050e98 Sweden (SE)
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links