Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE076939R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE076939R1

General Information

  • Product ID:
    3BSE076939R1
  • ABB Type Designation:
    PM866AK01
  • Catalog Description:
    PM866AK01 Processor Unit
  • Long Description:
    133MHz and 64MB.
    Package including:
    - PM866A, CPU
    - TP830, Baseplate
    - TB850, CEX-bus terminator
    - TB807, ModuleBus terminator
    - TB852, RCU-Link terminator
    - Battery for memory backup (4943013-6)
    - No license included.

Additional Information

  • Medium Description:
    133MHz and 64MB.
    Package including:
    - PM866A, CPU
    - TP830, Baseplate
    - TB850, CEX-bus terminator
    - TB807, ModuleBus terminator
    - TB852, RCU-Link terminator
    - Battery for memory backup (4943013-6)
    - No license included.
  • Product Type:
    Central_Unit

Ordering

  • HS Code:
    853710-- Boards, panels, consoles, desks, cabinets and other bases, equipped with two or more apparatus of heading 85.35 or 85.36, for electric control or the distribution of electricity, including those incorporating instruments or apparatus of Chapter 90, and numerical control apparatus, other than switching apparatus of heading 85.17.- For a voltage not exceeding 1,000 V
  • Customs Tariff Number:
    85371091

Dimensions

  • Product Net Depth / Length:
    135 mm
  • Product Net Height:
    186 mm
  • Product Net Width:
    119 mm
  • Product Net Weight:
    1.2 kg

Classifications

  • Dangerous Goods UN Classification:
    Class 9: Miscellaneous Dangerous Substances and Articles, Including Environmentally Hazardous Substances
  • Dangerous Goods UN Number:
    UN3091-PI970

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    1
  • Battery Chemical Composition:
    Lithium
  • Battery Type:
    Portable
  • Battery Weight:
    9 g
  • SCIP:
    e3df1f09-59e7-4c09-8da5-7b965f37c50e Sweden (SE)
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links