Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE078701E1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE078701E1

General Information

  • Product ID:
    3BSE078701E1
  • ABB Type Designation:
    HI880 Exchange
  • Catalog Description:
    HI880 HI Module for Ethernet FCI EXC

Additional Information

  • ABB Type Designation:
    HI880 Exchange
  • Country of Origin:
    United States (US)
    Sweden (SE)
    Singapore (SG)
  • Customs Tariff Number:
    8517620000
  • Frame Size:
    Undefined
  • Gross Volume:
    79.14 cm³
  • Gross Weight:
    0.028 kg
  • Invoice Description:
    HI880 HI Module for Ethernet FCI EXC
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    51.7 mm
  • Package Level 1 Gross Weight:
    0.028 kg
  • Package Level 1 Height:
    19.5 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    78.5 mm
  • Part Type:
    Exchange
  • Product Name:
    I-O Module
  • Product Net Depth / Length:
    51.7 mm
  • Product Net Height:
    19.5 mm
  • Product Net Weight:
    0.028 kg
  • Product Net Width:
    78.5 mm
  • Product Type:
    I-O_Module
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
    Västerås, Sweden
  • Technical Information:
    High Integrity Module enables High Integrity SIL3
    communication with the Select I/O.

    The replaced part with RMA to be returned
    according to T&C otherwise an extra charge
    will be required.
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links