Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: EXC3BSE078714R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

EXC3BSE078714R1

General Information

  • Global Commercial Alias:
    EXC3BSE078714R1
  • Product ID:
    3BSE078714E1
  • ABB Type Designation:
    TC811 Exchange
  • Catalog Description:
    TC811 Ethernet Adapter Single Mode Fiber

Additional Information

  • ABB Type Designation:
    TC811 Exchange
  • Country of Origin:
    Sweden (SE)
    Singapore (SG)
  • Customs Tariff Number:
    85176200
  • Frame Size:
    Undefined
  • Global Commercial Alias:
    EXC3BSE078714R1
  • Gross Volume:
    0.001 m³
  • Gross Weight:
    0.16 kg
  • Invoice Description:
    TC811 Ethernet Adapter Single Mode Fiber
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    110 mm
  • Package Level 1 Gross Weight:
    0.16 kg
  • Package Level 1 Height:
    112 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    24 mm
  • Part Type:
    Exchange
  • Product Name:
    Communication Module
  • Product Net Depth / Length:
    110 mm
  • Product Net Height:
    112 mm
  • Product Net Weight:
    0.16 kg
  • Product Net Width:
    24 mm
  • Product Type:
    Communication_Module
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Västerås, Sweden
  • Technical Information:
    Exchange of TC811 Ethernet Adapter for single mode fiber with built
    in 2-port switch. Hosts two LC ports.
    Use as single or redundant.
    Note! The replaced part with RMA to be returned according
    to T&C otherwise an extra charge will be require.
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links