Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE078851R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE078851R1

General Information

  • Product ID:
    3BSE078851R1
  • ABB Type Designation:
    800xA 6.0
  • Catalog Description:
    ODBC Client Connection
  • Long Description:
    Open Database Connection (ODBC) client which is needed for applications
    e.g. Batch Report that utilize commercial third party reporting tools.
    The number of client connections required is based on whether the
    applications utilize the connection directly or indirectly. If the
    connection is made indirectly (using Oracle), then the client connection
    requires only one.
    If the client connections are direct, then the number of clients should
    equal the number of concurrent users.
    ODBC Clients are purchased separately from the ODBC server (max 10 per
    ODBC server).

Additional Information

  • Medium Description:
    Open Database Connection (ODBC) client which is needed for applications
    e.g. Batch Report that utilize commercial third party reporting tools.
    The number of client connections required is based on whether the
    applications utilize the connection directly or indirectly. If the
    connection is made indirectly (using Oracle), then the client connection
    requires only one.
    If the client connections are direct, then the number of clients should
    equal the number of concurrent users.
    ODBC Clients are purchased separately from the ODBC server (max 10 per
    ODBC server).
  • Product Type:
    Licenses
  • Technical Information:
    Open Database Connection (ODBC) client which is needed for applications
    e.g. Batch Report that utilize commercial third party reporting tools.
    The number of client connections required is based on whether the
    applications utilize the connection directly or indirectly. If the
    connection is made indirectly (using Oracle), then the client connection
    requires only one.
    If the client connections are direct, then the number of clients should
    equal the number of concurrent users.
    ODBC Clients are purchased separately from the ODBC server (max 10 per
    ODBC server).

Ordering

  • HS Code:
    490199-- Printed books, brochures, leaflets and similar printed matter, whether or not in single sheets.- Other :-- Other
  • Customs Tariff Number:
    99999999

Dimensions

  • Product Net Weight:
    0 kg

Environmental

  • RoHS Status:
    No declaration needed
  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links