Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE080239R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE080239R1

General Information

  • Product ID:
    3BSE080239R1
  • ABB Type Designation:
    NE870
  • Catalog Description:
    NE870 Network router
  • Long Description:
    DIN-mounted 11 ports RNRP router and firewall, 3 10/100/1000Mbit RJ45 ports and 8 10/100Mbit RJ45 ports.
    Redundant 24V DC-power input.

Additional Information

  • Medium Description:
    DIN-mounted 11 ports RNRP router and firewall, 3 10/100/1000Mbit RJ45 ports and 8 10/100Mbit RJ45 ports.
    Redundant 24V DC-power input.
  • Product Type:
    Control_System_Accessory

Ordering

  • HS Code:
    851762-- Telephone sets, including telephones for cellular networks or for other wireless networks; other apparatus for the transmission or reception of voice, images or other data, including apparatus for communication in a wired or wireless network (such as a local or wide area network), other than transmission or reception apparatus of heading 84.43, 85.25, 85.27 or 85.28.- Other apparatus for transmission or reception of voice, images or other data, including apparatus for communication in a wired or wireless network (such as a local or wide area network) :-- Machines for the reception, conversion and transmission or regeneration of voice, images or other data, including switching and routing apparatus
  • Customs Tariff Number:
    85176200

Dimensions

  • Product Net Depth / Length:
    122 mm
  • Product Net Height:
    134 mm
  • Product Net Width:
    100 mm
  • Product Net Weight:
    1.5 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    6. Small IT and Telecommunication Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    No SVHC present Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links