Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE082964K1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE082964K1

General Information

  • Product ID:
    3BSE082964K1
  • ABB Type Designation:
    PRC PM858
  • Catalog Description:
    For replacement of PM858

Additional Information

  • ABB Type Designation:
    PRC PM858
  • Country of Origin:
    United States (US)
    Sweden (SE)
  • Customs Tariff Number:
    8537109199
  • Dangerous Goods UN Classification:
    Class 9: Miscellaneous Dangerous Substances and Articles, Including Environmentally Hazardous Substances
  • Dangerous Goods UN Number:
    UN3091-PI970
  • Frame Size:
    Undefined
  • Gross Volume:
    0.002 m³
  • Gross Weight:
    0.916 kg
  • Invoice Description:
    For replacement of PM858
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    135 mm
  • Package Level 1 Gross Weight:
    0.916 kg
  • Package Level 1 Height:
    186 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    119 mm
  • Part Type:
    Exchange
  • Product Name:
    Central Unit
  • Product Net Depth / Length:
    135 mm
  • Product Net Height:
    186 mm
  • Product Net Weight:
    0.916 kg
  • Product Net Width:
    119 mm
  • Product Type:
    Central_Unit
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
    Malmö, Sweden
  • Technical Information:
    Product Recall PM858 Processor Unit
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links