Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE083204R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE083204R1

General Information

  • Product ID:
    3BSE083204R1
  • ABB Type Designation:
    TUS810K01
  • Catalog Description:
    TUS810K01 MTU for Select I/O
  • Long Description:
    Select I/O Module Termination Unit TUS810K01 includes 1ps TUS810, 16ps FTB810 Field Terminal Blocks, 2ps PTB810 Power Injection Terminal Blocks and 1ps TUC810 Terminal Cover. Mounting on vertical DIN-rail.

Additional Information

  • Medium Description:
    Select I/O Module Termination Unit TUS810K01 includes 1ps TUS810, 16ps FTB810 Field Terminal Blocks, 2ps PTB810 Power Injection Terminal Blocks and 1ps TUC810 Terminal Cover.
  • Product Type:
    Module_Termination_Unit

Ordering

  • HS Code:
    853710-- Boards, panels, consoles, desks, cabinets and other bases, equipped with two or more apparatus of heading 85.35 or 85.36, for electric control or the distribution of electricity, including those incorporating instruments or apparatus of Chapter 90, and numerical control apparatus, other than switching apparatus of heading 85.17.- For a voltage not exceeding 1,000 V
  • Customs Tariff Number:
    85371098

Dimensions

  • Product Net Depth / Length:
    131 mm
  • Product Net Height:
    200 mm
  • Product Net Width:
    136 mm
  • Product Net Weight:
    1.512 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    01260b20-4f1f-4f75-8d78-96cb9ede0bed Poland (PL)
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links