Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE086336R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE086336R1

General Information

  • Product ID:
    3BSE086336R1
  • ABB Type Designation:
    QMLA 501L
  • Catalog Description:
    QMLA 501L Mini Circuit Breaker Unit

Additional Information

  • ABB Type Designation:
    QMLA 501L
  • CN8:
    85389091
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    85389091
  • Frame Size:
    Undefined
  • Gross Weight:
    0.5 kg
  • Invoice Description:
    QMLA 501L Mini Circuit Breaker Unit
  • Made To Order:
    No
  • Medium Description:
    Mini Circuit Breaker Unit
  • Minimum Order Quantity:
    1 piece
  • Number of Batteries:
    0
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    0.5 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Control System Accessory
  • Product Net Depth / Length:
    184 mm
  • Product Net Height:
    172 mm
  • Product Net Weight:
    0.5 kg
  • Product Net Width:
    28 mm
  • Product Type:
    Control_System_Accessory
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • Technical Information:
    QMLA 501L Mini Circuit Breaker Unit
    with 2 pce 1A
    See only spare parts breaker 3BSC770057R33

  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links