Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE088170R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE088170R1

General Information

  • Product ID:
    3BSE088170R1
  • ABB Type Designation:
    TL810K01
  • Catalog Description:
    TL810K01 Empty slot protector for FCI
  • Long Description:
    Empty slot protector for a Fieldbus Communication Interface slot on the Ethernet FCI Module Termination Unit. 10 pieces per package.

Additional Information

  • Medium Description:
    Empty slot protector for a Fieldbus Communication Interface slot on the Ethernet FCI Module Termination Unit.
    10 pieces per package.
  • Product Type:
    Module_Termination_Unit

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Depth / Length:
    38.5 mm
  • Product Net Height:
    29 mm
  • Product Net Width:
    134.5 mm
  • Product Net Weight:
    0.035 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    Product Not in WEEE Scope
  • Number of Batteries:
    0
  • SCIP:
    No SVHC present Sweden (SE)
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links