Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE088380K2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE088380K2

General Information

  • Product ID:
    3BSE088380K2
  • ABB Type Designation:
    Product Upgrade PM863
  • Catalog Description:
    Product Upgrade PM863

Additional Information

  • ABB Type Designation:
    Product Upgrade PM863
  • Country of Origin:
    United States (US)
    Sweden (SE)
  • Customs Tariff Number:
    8537109199
  • Frame Size:
    Undefined
  • Gross Volume:
    0.002 m³
  • Gross Weight:
    0.525 kg
  • Invoice Description:
    Product Upgrade PM863
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    113 mm
  • Package Level 1 Gross Weight:
    0.525 kg
  • Package Level 1 Height:
    125 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    115 mm
  • Part Type:
    Repair
  • Product Name:
    Communication Module
  • Product Net Depth / Length:
    113 mm
  • Product Net Height:
    125 mm
  • Product Net Weight:
    0.525 kg
  • Product Net Width:
    115 mm
  • Product Type:
    Communication_Module
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
    Malmö, Sweden
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links