Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE088384K1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE088384K1

General Information

  • Product ID:
    3BSE088384K1
  • ABB Type Designation:
    Product Recall PM857
  • Catalog Description:
    Product Recall PM857

Additional Information

  • ABB Type Designation:
    Product Recall PM857
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    8537109199
  • Frame Size:
    Undefined
  • Gross Volume:
    1.392 dm³
  • Gross Weight:
    0.5 kg
  • Invoice Description:
    Product Recall PM857
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    185 mm
  • Package Level 1 Gross Weight:
    0.5 kg
  • Package Level 1 Height:
    127.5 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    59 mm
  • Part Type:
    Exchange
  • Product Name:
    Communication Module
  • Product Net Depth / Length:
    185 mm
  • Product Net Height:
    127.5 mm
  • Product Net Weight:
    0.5 kg
  • Product Net Width:
    59 mm
  • Product Type:
    Communication_Module
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • Technical Information:
    PM857 Processor Unit HI
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links