Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE090352E1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE090352E1

General Information

  • Product ID:
    3BSE090352E1
  • ABB Type Designation:
    TB861V011 Exchange
  • Catalog Description:
    TB861V011 CompactModulebus Extension EXC

Additional Information

  • ABB Type Designation:
    TB861V011 Exchange
  • Country of Origin:
    United States (US)
    Poland (PL)
    Singapore (SG)
  • Customs Tariff Number:
    8544421000
  • Frame Size:
    Undefined
  • Gross Volume:
    2.709 dm³
  • Gross Weight:
    0.759 kg
  • Invoice Description:
    TB861V011 CompactModulebus Extension EXC
  • Made To Order:
    No
  • Medium Description:
    Extends the Modulebus from one DIN-rail to another. Length 1.1m.
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    1000 mm
  • Package Level 1 Gross Weight:
    0.759 kg
  • Package Level 1 Height:
    150.5 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    18 mm
  • Part Type:
    Exchange
  • Product Name:
    Prefabricated Cable
  • Product Net Depth / Length:
    1000 mm
  • Product Net Height:
    150.5 mm
  • Product Net Weight:
    0.759 kg
  • Product Net Width:
    18 mm
  • Product Type:
    Prefabricated_Cable
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
    Västerås, Sweden
  • Technical Information:
    Exchange for TB861V011 Compact Modulebus Extension

    Note! The replaced part TB861V011 with RMA to be returned
    according to T&C otherwise an extra charge will be required.

    Extends the Modulebus from one DIN-rail to another.
    Length 1.1m.
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links