Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE090432R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE090432R1

General Information

  • Product ID:
    3BSE090432R1
  • ABB Type Designation:
    AC 100 OPC Server 6.1
  • Catalog Description:
    AC 100 OPC Srv up to 20000 tags
  • Long Description:
    AC 100 OPC Server - Version 6.1 single (non-redundant) OPC Server base license for up to 20000 tags (This item requires a Temporary Sales Approval)

Additional Information

  • Medium Description:
    AC 100 OPC Server - Version 6.1 single (non-redundant) OPC Server base
    license for up to 20000 tags (This item requires a Temporary Sales
    Approval)
  • Product Type:
    Licenses

Ordering

  • HS Code:
    490199-- Printed books, brochures, leaflets and similar printed matter, whether or not in single sheets.- Other :-- Other
  • Customs Tariff Number:
    49019900

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0 kg

Environmental

  • RoHS Status:
    No declaration needed
  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links